8.3.1.2 Connect RNBD451 Device to PC
Connect the RNBD451 device or evaluation board to the PC using the USB cable.
Connect the RNBD451 device or evaluation board to the PC using the USB cable.
DS50003467C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.