5.6.2 Software Reset Command

Format:

CommandOGFOCFCommand ParametersReturn Parameters
Software Reset0x030x0003Status

Use this command to reset the RNBD451 module. Upon issuing the software Reset command, the user receives a command complete event with return parameters. The RNBD451 module is rebooted, and the device enters into Data mode.

Return parameters:

Status: Size: 1 octet

ValueParameter Description
0x00

HCI_LE_Read_Local_Supported_Features command succeeded

0x01 to 0xFFHCI_LE_Read_Local_Supported_Features command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions.

Example:01 03 0C 00

// Software reset command

Response:04 0E 04 01 03 0C 00// Command complete event with status parameter
Rebooting// RNBD451 response
%REBOOT%// RNBD451 event status