5.4.4.4 Query as Client by Service (QCS[,<hex16 Connection Handle>])
Format:
QCS[,<hex16>]
Use command QCS to start GATT service discovery from the GATT client.
The RNBD451 module starts as a GATT server by default. If
the user also prefers the RNBD451 module to act as a
GATT client, the command QCS must be issued first.
Command QCS performs the essential service discovery process with the remote
GATT server and acquires supported public and private services and characteristics on the
remote GATT server. The RNBD451 module supports up to
six client public services and four client private services. Each client service is able to
define up to eight characteristics. A connection with the remote GATT server must be
established before using the command QCS. The command has an option parameter
that is a connection handle to indicate a specific link for multiple links.
Command QCS retrieves critical client information from the remote GATT server;
therefore, it is a prerequisite over any Client Service related commands, such as
LC, CHR and CHW.
| Example: | QCS | // Start client role on RNBD451 |
| Response: | AOK | // Success |
Err | // Not connected |