1.2.1.1 New PolarFire FPGA Core Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire core devices with programming support.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPF050TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF100TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF200TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF300TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF500TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |