1.2.1.2 New PolarFire FPGA TS Automotive TGrade2 Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire TS Automotive TGrade2 devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPF100TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF200TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF300TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF500TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |