5.1 Unique Device ID (UDID)
All dsPIC33CK256MC006 family devices are individually encoded during final manufacturing with a Unique Device Identifier or UDID. The UDID cannot be erased by a Bulk Erase command or any other user-accessible means. This feature allows for manufacturing traceability of Microchip Technology devices in applications where this is a requirement.
It may also be used by the application manufacturer for any number of things that may require unique identification, such as:
- Tracking the device
- Unique serial number
- Unique security key
The UDID comprises five 24-bit program words. When taken together, these fields form a unique 120-bit -identifier. The UDID is stored in five read-only locations in the device configuration space. Table 5-3 lists the addresses of the Identifier Words and shows their contents.
|
UDID |
Address |
Content |
|---|---|---|
|
UDID1 |
0x801200 |
UDID Word 1 |
|
UDID2 |
0x801202 |
UDID Word 2 |
|
UDID3 |
0x801204 |
UDID Word 3 |
|
UDID4 |
0x801206 |
UDID Word 4 |
|
UDID5 |
0x801208 |
UDID Word 5 |