1.1 AVR® DA Family Overview
The figure below shows the AVR® DA devices, laying out pin count variants and memory sizes:
- Vertical migration is possible without code modification, as these devices are fully pin and feature compatible
- Horizontal migration to the left reduces the pin count, and therefore, the available features
Devices with different Flash memory size typically also have different SRAM.