2 Microchip MPLAB® Harmony 3 Release Notes
X2C Release v1.5.0
New Features
This release includes the following updates for X2Cscope:
- Revised naming conventions: "X2CScope" is now "X2Cscope" and "X2C Model" is now "X2Cmodel"
- Updated X2Cscope libraries for enhanced performance and stability
- Streamlined X2Cmodel development process for improved efficiency
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.20
- MPLAB® XC32 C/C++ Compiler v4.
- X2C v6.5
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.7.1
- X2CScope v1.6.6
X2C Release v1.4.0
New Features
This release includes following updates for X2C Scope:
- Modify the template files for MISRA-C Compliance.
- Update X2C model template files for Harmony QSpin support.
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.10
- MPLAB® XC32 C/C++ Compiler v4.30
- X2C v6.3
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.3.7
- X2CScope v1.3.0
X2C Release v1.3.0
New Features
This release includes following updates for X2C Scope:
- Support for SAM RH707 PIM
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® XC32 C/C++ Compiler v4.10
- X2C v6.3
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.1.17
- X2CScope v1.3.0
X2C Release v1.2.0
New Features
This release includes following updates for X2C Scope:
- BSP support for SAM E70, PIC32MK and SAM E54 PIMs
Known Issues
- Same as v1.1.0
- X2C Scope plugin v1.3.0 is unable to launch X2C Scope window. The fix will be available soon.
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® XC32 C/C++ Compiler v4.00
- X2C v6.3
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.1.2
- X2CScope v1.3.0
X2C Release v1.1.4
Bug Fixes
- Fixed X2CScope library issues to support XC32 compiler v3.00
Known Issues
- Same as v1.1.0
Development Tools
- MPLAB® X IDE v5.45
- MPLAB® XC32 C/C++ Compiler v3.00
- X2C v6.3
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.6.1
- X2CScope v1.3.0
X2C Release v1.1.3
New Features
This release includes following updates:
- Fix function prototype definition to resolve compiler warnings
Known Issues
- Same as v1.1.0
Development Tools
- MPLAB® X IDE v5.45
- MPLAB® XC32 C/C++ Compiler v2.50
- X2C v6.3
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.6.1
- X2CScope v1.3.0
X2C Release v1.1.2
New Features
This release includes following updates:
- Added X2C Scope support for PIC32CM MC 00 Device
Known Issues
- Same as v1.1.0
Development Tools
- Same as v1.1.0
X2C Release v1.1.1
New Features
This release includes following updates:
- Changed the reference path for x2c_installer_files as per update in X2C v6.3
- Added .html files which enables offline access to user documentation
- Added prefix of "readme" for every markdown file used in user documentation
Known Issues
- Same as v1.1.0
Development Tools
- Same as v1.1.0
X2C Release v1.1.0
New Features
This release enables support for model based development using Scilab/Xcos + X2C
Library within MPLAB® Harmony 3 embedded software framework environment on
following MCU families:
- SAM C2x, SAM D2x, SAMLx
- SAM D5x, SAM E5x
- SAM E7x, SAM V7x, SAM S7x
- PIC32MK, PIC32MX, PIC32MZ
Known Issues
The current known issues are as follows:
- "Double" data type (double precision floating point) variables are not supported in "Watch View" of X2CScope v1.3.0 plug-in
Development Tools
- MPLAB® X IDE v5.40
- MPLAB® XC32 C/C++ Compiler v2.41
- X2C v6.3 / X2C v6.2.1969 or above (latest nightly build)
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.5.0 and above.
- X2CScope v1.3.0 Plugin
X2C Release v1.0.1
New Features
This release fixes a broken link for X2CScope License in v1.0.0
Known Issues
- Same as v1.0.0
Development Tools
- Same as v1.0.0
X2C Release v1.0.0
New Features
This release enables X2CScope plugin support for MPLAB® Harmony 3 application on
following MCU families:
- SAM C2x, SAM D2x, SAMLx
- SAM D5x, SAM E5x
- SAM E7x, SAM V7x, SAM S7x
- PIC32MK, PIC32MX, PIC32MZ
Known Issues
The current known issues are as follows:
- "Double" data type (double precision floating point) variables are not supported in "Watch View" of X2CScope v1.3.0 plug-in
Development Tools
- MPLAB® X IDE v5.40
- MPLAB® XC32 C/C++ Compiler v2.41
- X2C v6.3 / X2C v6.2.1969 or above (latest nightly build)
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.5.0 and above.
- X2CScope v1.3.0 Plugin