1 MPLAB® Harmony 3 X2C
MPLAB® Harmony 3 is an extension of the MPLAB ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
This repository contains the MPLAB Harmony 3 X2C solutions, which include:
-
X2Cscope: A suite of target MCU code files enables advanced monitoring and real-time modification of global variables in embedded systems. X2C Scope functions as a virtual oscilloscope, allowing developers to visualize real-time data directly on the target hardware, thereby aiding in debugging and performance analysis. X2C Watch serves as a virtual calibration tool, facilitating the real-time adjustment and fine-tuning of parameters on the embedded target. This enables the optimization of control algorithms and system behaviors without the need to stop or reprogram the device. For more details refer X2Cscope
-
X2Cmodel: A suite of target MCU code files that enable model-based development using of Scilab/Xcos alongside the X2C Library to design, simulate, and implement control algorithms and DSP applications. This model-based approach simplifies the development process by allowing for visual programming and rapid prototyping within the MPLAB Harmony 3 framework. For more details refer X2Cmodel
Additional Resources
Contents Summary
| Folder | Description |
|---|---|
| X2Cscope | X2Cscope module files |
| X2Cmodel | X2Cmodel module files |