4.1 Get the ATtiny1627 Curiosity Nano Hardware User Guide
Web page: www.microchip.com/developmenttools/productdetails.aspx?partno=DM080104
Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=DM080104
Document/file:
Key Features
- ATtiny1627 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- Footprint for 32.768 kHz Crystal
- On-Board Debugger:
- Board identification in Microchip Studio/Microchip MPLAB® X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.8-5.1 V output voltage (limited by USB input voltage)
- 500 mA maximum output current (limited by ambient temperature and output voltage)
The ATtiny1627 Curiosity Nano user guide covers how to power the kit and the detailed information on board components, extension interface, and the hardware guide.