Features
- 2.5V power supply option
- Ultra low power consumption (63 mW typical)
- Multirate up to 1.25 Gbps
- Fast rise and fall time
- Modulation current up to 90 mA
- Laser can be DC- or AC-coupled
- Small form factor (3 mm × 3 mm) 16-pin VQFN package
- Extensive temperature range (-40°C to +95°C)