4 Typical Characteristics

Note: The graphs below are each a statistical summary based on a limited number of samples and are provided for informational purposes only. The performance characteristics listed herein are not tested or guaranteed. In some graphs or tables, the data presented may be outside the specified operating range (e.g., outside specified power supply range) and therefore outside the warranted range.

VCC = 2.5V ±5%, TA = –40°C to +95°C. Typical values are VCC = 2.5V, TA = 25°C, IMOD = 60 mA.

Figure 4-1. IM_SET vs Modulation Current
Figure 4-2. Supply Current vs IMOD (IMOD Excluded)
Figure 4-3. IMOD vs VMOD (Compliance Voltage)