10 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

XXXXXXXXXX-XX
Device/Part NumberPackage OptionMedia Type
Device/Part Number:SY84782ULow Power 2.5V 1.25 Gbps FP/DFB Laser Diode Driver
Package Option:MG= 16-Lead 3.0 mm × 3.0 mm VQFN
Media Type:<blank>= 100 pieces (Tube)
-TR= 1000 pieces (Tape and Reel)

Examples:

  • SY84782UMG: Low Power 2.5V 1.25 Gbps FP/DFB Laser Diode Driver, 16-Lead 3.0 mm × 3.0 mm VQFN, 100 pieces (Tube)
  • SY84782UMG-TR: Low Power 2.5V 1.25 Gbps FP/DFB Laser Diode Driver, 16-Lead 3.0 mm × 3.0 mm VQFN, 1000 pieces (Tape and Reel)
Note: Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.