1 Harmony 3 TCP/IP Application for PIC32CX-BZ6 / WBZ653 Family

The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with PIC32CX-BZ6 / WBZ653 device.

Table 1-1. 
Application DemoDescription
iperf_demoTCP/IP IPERF Application
tcpip_tcp_clientTCP/IP TCP Client Application
tcpip_tcp_serverTCP/IP TCP Server Application
tcpip_udp_clientTCP/IP UDP Client Application
tcpip_udp_serverTCP/IP UDP Server Application
web_net_server_nvm_mpfsTCP/IP WEB NET Server NVM MPFS Application