3 Service-Based Configuration
Application software for multi-band applications can become complex. Changing frequency, loading new configurations, and adapting patterns can result in a highly complex structure. The ATA8510 product simplifies implementation, as all necessary features are already available. A service-based configuration concept enables a well-structured implementation of different signal characteristics and settings. The built-in ROM library firmware manages start-up and shut-down of modes, eliminating the need for manual intervention. The service-based configuration concept also controls the built-in SPDT.
For more details on service-based configuration, refer to the ATA8510/15 Industrial User’s Guide (DS50003142).