2.7.1 Programming or Debugging

Device debugging or programming can only be supported using ICD4 at room temperature. When programming or debugging, the device’s supply voltage can only range between 1.9 (min) and 3.0 (max) V, including the min and max voltages.

Work Around:

Use A2 silicon.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451

A0A2
X
PIC32CX1012BZ24032/WBZ450
A2