2.13.1 SCL/SDA Transition Time
SCL/SDA minimum transition time is not met in Fast-mode plus (1 MHz).
Work Around:
- If desired, external series resistors can slow the fall transition.
- Recommend REXT*CLOAD>13 ns. REXT must not exceed 1 Kohms.
| Product/Interface | Voltage Range | IOLmin |
|---|---|---|
| I2C | 2.97<VDDIO<3.63 | 16.3 mA |
| 1.9<VDDIO<2.97 | 9.3 mA |
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |