2.23.3 MCx Interrupt Status Flag is Not Cleared Automatically

In a capture operation, MC0/MC1 interrupt status flags (INTFLAG.MC0/INTFLAG.MC1) are not automatically cleared when CC0/CC1 registers are read.

Work Around

The MC0/MC1 interrupt status flags must be cleared by software (INTFLAG.MC0=1/INTFLAG.MC1=1).

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X