2.4.1 Peripheral Bus Clocks
The Power-on Reset value of the PB3 clock is not correct.
Work Around:
Use Microchip-provided SDK and bootloader. This software will initialize the CRU.PB3DIV register to the data sheet-specified default value. If using third-party tools and other custom developed software, set this register to the data sheet default value of 0x0000_8809.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |