2.21.2 System Bus QoS
The Power-on Reset values of the CFGPGQOS register sets all bus host QoS values to zero (Background) instead of the required Power-on Reset values.
Work Around:
Use the Microchip-provided SDK and bootloader. This software will initialize the CFGPGQOS register to the data sheet-specified default value. If using third-party tools and other custom developed software, set this register to the data sheet default value of 0xE040_004C.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |