2.20.1 Bus Error Address Checks
When accessing peripherals on the PB-PIC® bus, an access beyond the implemented memory region 0x4401_FFFF causes the CPU to hang, waiting for a bus error signal.
Work Around:
Use the Microchip-provided peripheral drivers from Harmony 3 and the Microchip-provided SDK. This software will not generate addresses outside the implemented regions. If using third-party tools and other custom developed software, do not create accesses outside this region or an MCU Reset will be required to recover.
The work around is working in A2 and newer versions.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451
| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X |
PIC32CX1012BZ24032/WBZ450
| A2 | |||||
|---|---|---|---|---|---|