2.10.3 Spurious Overrun
In the Synchronous mode, spurious overrun interrupts can happen when the generic clock for a
channel is always CHANNEL.ONDEMAND=0.
Work Around
Set Generic Clock on Demand feature by setting
CHANNEL.ONDEMAND=1.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |