2.16.1 QSPI Status Register Bits Not Updated when PB-Bridge-B (PB2_CLK) is Not Equal to System Clock (SYS_CLK)

If PB2_CLK is not equal to System Clock (sys_clk), the QSPI Status register bits are not updated.

Work Around

When using the QSPI Status register bits in the application, configure PB2_CLK to be equal to SYS_CLK without any divisions.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X