11 Camera Driver
This Camera driver provides an interface for a CMOS digital image sensor.
The following driver variant is available:
-
Camera Asynchronous Driver: The driver supports a callback handler for the IRQ caused by hardware state changes. The functionality is asynchronous to the main clock of the MCU.
Camera Basics and Best Practice
A Camera can be used to interface a CMOS digital image sensor to the processor and provide image capture.
The Camera interface driver supports the CMOS sensor data format configuration and data stream capture.