This chapter starts with an overview of the features and objectives of ASF4. The context in the larger SW/Tools ecosystem is defined, giving a relation between the ASF4, START, and the IDE. A high-level work-flow overview is presented and documentation resources are described, to give insight into which references to use for what.
List
Ring Buffer
Utility Macros
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.