Features

  • Low-Voltage and Standard-Voltage Operation:
    • VCC = 1.7V to 5.5V
    • VCC = 2.5V to 5.5V
  • Internally Organized as 262,144 x 8 (2‑Mbit)
  • Industrial Temperature Range: -40°C to +85°C
  • I2C-Compatible (Two-Wire) Serial Interface:
    • 100 kHz Standard Mode, 1.7V to 5.5V
    • 400 kHz Fast Mode, 1.7V to 5.5V
    • 1 MHz Fast Mode Plus (FM+), 2.5V to 5.5V
  • Schmitt Triggers, Filtered Inputs for Noise Suppression
  • Bidirectional Data Transfer Protocol
  • Write-Protect Pin for Full Array Hardware Data Protection
  • Ultra Low Active Current (3 mA maximum) and Standby Current (3 µA maximum)
  • 256-byte Page Write Mode:
    • Byte write and partial page writes allowed
  • Random and Sequential Read Modes
  • Self-Timed Write Cycle:
    • All write operations complete within 10 ms maximum
  • Built-in Error Detection and Correction
  • High Reliability:
    • Endurance: 1,000,000 write cycles
    • Data retention: 100 years
  • Green Package Options (Lead-free/Halide-free/RoHS compliant)
  • Die Sale Options: Wafer Form and Bumped Wafers