1.1.3.17 SYS_APPDEBUG_FN_ENTER_PRINT

C

#define SYS_APPDEBUG_FN_ENTER_PRINT(obj, flow) SYS_APPDEBUG_PRINT_FN_ENTER(obj, flow, __FUNCTION__, __LINE__)

Summary

Used for logging Function Entry Logs

Description

This macro function is used for logging function entry level logs.

Precondition

SYS_APPDEBUG_Open should have been called.

Parameters

obj - SYS App Debug object handle, returned from SYS_APPDEBUG_Open flow - valid flow defined by the User, log will come only if this flow is enabled data - valid string ... - any variable arguments if present

Returns

None.

Example

// Handle "objSysAppDebug" value must have been returned from SYS_APPDEBUG_Open.
SYS_APPDEBUG_FN_ENTER_PRINT(objSysAppDebug, MY_APP_FLOW_DATA);

Remarks

None.