1.1.3.7 SYS_APPDEBUG_CtrlMsgType Enum

C

typedef enum {
    SYS_APPDEBUG_CTRL_MSG_TYPE_SET_LEVEL,
    SYS_APPDEBUG_CTRL_MSG_TYPE_SET_FLOW,
} SYS_APPDEBUG_CtrlMsgType;

Summary

Identifies the control message for which the User has called the SYS_APPDEBUG_CtrlMsg().

Remarks

None.