2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8-Lead PDIP8-Lead SOIC5-Lead SOT238-Lead TSSOP8-Pad UDFN(1)8-Ball VFBGAFunction
NC11—111No Connect
NC22—222No Connect
NC33—333No Connect
GND442444Ground
SDA553555Serial Data
SCL661666Serial Clock
WP(2)775777Write-Protect
VCC884888Device Power Supply
Note:
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the WP pin is not driven, it is internally pulled down to GND. To operate in a wide variety of application environments, the pull-down mechanism is intentionally designed to be somewhat strong. Once this pin is biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting this pin to a known state whenever possible.