7 Write Operations
All write operations for the AT24C16C begin
         with the host sending a Start condition, followed by a device address byte with the
            R/W bit set to logic  ‘0’, and then by the
         word address byte. The data value(s) to be written to the device immediately follow the
         word address byte.