20.6.5 NVM User Configuration

The NVM user configuration resides in the auxiliary space. Refer to the Physical Memory Map of the device for calibration and auxiliary space address mapping.

The bootloader resides in the main array starting at offset zero. The allocated boot loader section is write-protected.

Table 20-2. Boot Loader Size
BOOTPROT [2:0]Rows Protected by BOOTPROTBoot Loader Size in Bytes
0x7(1)None0
0x62512
0x541024
0x482048
0x3164096
0x2328192
0x16416384
0x012832768
Note:
  1. Default value is 0x7 for all variants, except for theWLCSP45 package, where the default value is 0x3. The WLCSP27 devices boot ROM is not protected as the bootloader is self-upgradable through the I2C interface.

The EEPROM[2:0] bits indicate the EEPROM Emulation size, see the table below. The EEPROM Emulation resides in the upper rows of the NVM main address space and is writable, regardless of the region lock status.

Table 20-3. EEPROM Emulation Size
EEPROM[2:0]Rows Allocated to EEPROM EmulationEEPROM Emulation Size in Bytes
7None0
61256
52512
441024
382048
2164096
1328192
06416384