33.8 NVM Characteristics

Table 33-23. Maximum Operating Frequency
VDD rangeNVM Wait StatesMaximum Operating FrequencyUnits
1.62V to 2.7V014MHz
128
232
2.7V to 3.63V020
132
Note: On this flash technology, a max number of 4 consecutive write is allowed per row. Once this number is reached, a row erase is mandatory.
Table 33-24. Flash Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Max.Units
RetNVM25kRetention after up to 25k cyclesAverage ambient 55°C1050-Years
RetNVM2.5kRetention after up to 2.5k cyclesAverage ambient 55°C20100-Years
RetNVM100Retention after up to 100 cyclesAverage ambient 55°C25>100-Years
CycNVMCycling Endurance(1)-40°C < Ta < 105°C25k150k-Cycles
Note:
  1. An endurance cycle is a write and an erase operation.
Table 33-25. EEPROM Emulation(1) Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Max.Units
RetEEPROM100kRetention after up to 100k cyclesAverage ambient 55°C1050-Years
RetEEPROM10kRetention after up to 10k cyclesAverage ambient 55°C20100-Years
CycEEPROMCycling Endurance(2)-40°C < Ta < 105°C100k600k-Cycles
Note:
  1. The EEPROM Emulation is a software emulation described in the App note AT03265.
  2. An endurance cycle is a write and an erase operation.
Table 33-26. NVM Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
tFPPPage programming time---2.5ms
tFRERow erase time---6ms
tFCEDSU chip erase time
(CHIP_ERASE)---240ms