31.4 Signal Description
Name | Type | Description |
---|---|---|
Y[m:0] | Analog | Y-line (Input/Output) |
X[n:0] | Digital | X-line (Output) |
Note: The number of X- and Y-lines are device
dependent. Refer to Configuration Summary for details.
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped on several pins.