35.3 Soldering Profile
The following table gives the recommended soldering profile from J-STD-20.
Profile Feature | Green Package |
---|---|
Average Ramp-up Rate (217°C to peak) | 3°C/s max. |
Preheat Temperature 175°C ±25°C | 150-200°C |
Time Maintained Above 217°C | 60-150s |
Time within 5°C of Actual Peak Temperature | 30s |
Peak Temperature Range | 260°C |
Ramp-down Rate | 6°C/s max. |
Time 25°C to Peak Temperature | 8 minutes max. |
A maximum of three reflow passes is allowed per component.