17.8.4 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x4 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EW | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – EW Early Warning Interrupt Enable
Writing a zero to this bit has no effect. Writing a one to this bit disables the Early Warning interrupt.
Value | Description |
---|---|
0 | The Early Warning interrupt is disabled. |
1 | The Early Warning interrupt is enabled. |