36.7.1 Cortex Debug Connector (10-pin)
For debuggers and/or programmers that support the Cortex Debug Connector (10-pin) interface the signals should be connected as shown in the figure below with details described in the next table.
Header Signal Name | Description | Recommended Pin Connection |
---|---|---|
SWDCLK | Serial wire clock pin | Pull-up resistor 1kΩ |
SWDIO | Serial wire bidirectional data pin | |
RESET |
Target device reset pin, active low Refer to External Reset Circuit. | |
VTref | Target voltage sense, should be connected to the device VDD | |
GND | Ground |