25
positive and 10 negative, including internal and
external
Five
internal inputs
Bandgap
Temperature sensor
DAC
Scaled core supply
Scaled I/O supply
1/2x to 16x gain
Single, Continuous and Pin-scan
Conversion Options
Windowing Monitor with Selectable
Channel
Conversion Range:
Vref [1v to VDDANA - 0.6V]
ADCx * GAIN [0V to -Vref ]
Built-in Internal Reference and
External Reference Options:
Four bits for reference
selection
Event-triggered Conversion for Accurate
Timing (One Event Input)
Hardware Gain and Offset
Compensation
Averaging and Oversampling with
Decimation to Support, up to 16-bit Result
Selectable Sampling Time
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.