32.8.1 Normal I/O Pins

Table 32-12. RevD and later normal I/O Pins Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
RPULLPull-up - Pull-down resistance204060
VILInput low-level voltageVDD = 1.62V-2.7V--0.25*VDDV
VDD = 2.7V-3.63V--0.3*VDD
VIHInput high-level voltageVDD = 1.62V-2.7V0.7*VDD--
VDD = 2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD > 1.6V, IOL max-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD > 1.6V, IOH max0.8*VDD0.9*VDD-
IOLOutput low-level currentVDD = 1.62V-3V,
PORT.PINCFG.DRVSTR=0--1mA
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=0--2.5
VDD = 1.62V-3V,
PORT.PINCFG.DRVSTR=1--3
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=1--10
IOHOutput high-level currentVDD = 1.62V-3V,
PORT.PINCFG.DRVSTR=0--0.7
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=0--2
VDD = 1.62V-3V,
PORT.PINCFG.DRVSTR=1--2
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=1--7
tRISERise time(1)PORT.PINCFG.DRVSTR=0

load = 5pF, VDD = 3.3V

--15ns
PORT.PINCFG.DRVSTR=1
load = 20pF, VDD = 3.3V--15
tFALLFall time(1)PORT.PINCFG.DRVSTR=0
load = 5pF, VDD = 3.3V--15
PORT.PINCFG.DRVSTR=1
load = 20pF, VDD = 3.3V--15
ILEAKInput leakage currentPull-up resistors disabled-1+/-0.0151μA

Note: 1. These values are based on simulation. These values are not covered by test limits in production or characterization.

Table 32-13. SAMD20 revC/revB Normal I/O Pins Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
RPULLPull-up - Pull-down resistance204060
VILInput low-level voltageVDD = 1.62V-2.7V--0.25*VDDV
VDD = 2.7V-3.63V--0.3*VDD
VIHInput high-level voltageVDD = 1.62V-2.7V0.7*VDD--
VDD = 2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD > 1.6V, IOL max-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD > 1.6V, IOH max0.8*VDD0.9*VDD-
IOLOutput low-level currentVDD = 1.6V-3V--8mA
VDD = 3V-3.63V--20
IOHOutput high-level currentVDD = 1.6V-3V--4.5
VDD = 3V-3.63V--10
tRISERise time(1)load = 30pF,VDD = 3.3V,
slope range [10%-90%]-7-ns
tFALLFall time(1)-9.5-
ILEAKInput leakage current(2)Pull-up resistors
disabled-1+/-0.0151μA
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.
  2. For PA22 of WLCSP27 Package -2 μA <= ILEAK <= 2 μA .