27.2 Features
- Selectable configuration:
- Up to eight 16-bit Timer/Counters
(TC), each configurable as:
- 8-bit TC with two compare/capture channels
- 16-bit TC with two compare/capture channels
- 32-bit TC with two compare/capture channels, by using two TCs
- Up to eight 16-bit Timer/Counters
(TC), each configurable as:
- Waveform Generation:
- Frequency generation
- Single-slope pulse-width modulation
- Input capture:
- Event capture
- Frequency capture
- Pulse-width capture
- One input event
- Interrupts/output events on:
- Counter overflow/underflow
- Compare match or capture
- Internal prescaler