Four pins selectable for positive or negative inputs
Ground (for zero crossing)
Bandgap reference voltage
64-level programmable VDD scaler per comparator
DAC
Interrupt generation on:
Rising or falling edge
Toggle
End of comparison
Window function interrupt generation
on:
Signal above window
Signal inside window
Signal below window
Signal outside window
Event generation on:
Comparator output
Window function inside/outside window
Optional digital filter on comparator output
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.