32.768kHz High Accuracy Internal Oscillator (OSC32K)
Frequency fine tuning
Programmable start-up time
32.768kHz Ultra Low Power Internal Oscillator (OSCULP32K)
Ultra low power, always-on oscillator
Frequency fine tuning
Calibration value loaded from Flash Factory Calibration at reset
8MHz Internal Oscillator (OSC8M)
Fast startup
Output frequency fine tuning
4/2/1MHz divided output frequencies available
Calibration value loaded from Flash Factory Calibration at reset
Digital Frequency Locked Loop (DFLL48M)
Internal oscillator with no external components
48MHz output frequency
Operates standalone as a high-frequency programmable oscillator in open loop mode
Operates as an accurate frequency multiplier against a known frequency in closed loop mode
3.3V Brown-Out Detector (BOD33)
Programmable threshold
Threshold value loaded from Flash User Calibration at startup
Triggers resets or interrupts
Operating modes:
Continuous mode
Sampled mode for low power applications (programmable refresh
frequency)
Hysteresis
Internal Voltage Regulator system (VREG)
Operating modes:
Normal mode
Low-power mode
With an internal non-configurable Brown-out detector (BOD12)
Voltage Reference System (VREF)
Bandgap voltage generator with programmable calibration value
Temperature sensor
Bandgap calibration value loaded
from Flash Factory Calibration at start-up
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.