2 Ordering Information (1)

Note:
  1. Not all combinations are valid. The available device part numbers are listed in configuration Summary.
  2. Variant B is available only for Flash memory density of 64 KB, 32 KB, and 16 KB.
  3. Devices in the WLCSP45 package include a factory programmed Boot Loader. Contact your local Microchip sales office for additional information.
  4. Devices in the WLCSP27 package include a factory programmed Boot Loader. For additional information, refer to the MPLAB® Harmony v3 Boot Loader documentation.
  5. AEC-Q100 grading is only available for Variant B.