5 Signal Descriptions List

The following table provides details on signal names classified by peripherals.

Signal Name Function Type Active Level
Analog Comparators - AC
AIN[3:0] AC Analog Inputs Analog
CMP[1:0] AC Comparator Outputs Digital
Analog-to-Digital Converter (ADC)
AIN[19:0] ADC Analog Inputs Analog
VREFA ADC Voltage External Reference A Analog
VREFB ADC Voltage External Reference B Analog
Digital-to-Analog Converter (DAC)
VOUT DAC Voltage output Analog
VREFA DAC Voltage External Reference Analog
External Interrupt Controller
EXTINT[15:0] External Interrupts Input
NMI External Non-Maskable Interrupt Input
Generic Clock Generator - GCLK
GCLK_IO[7:0] Generic Clock (source clock or generic clock generator output) I/O
Power Manager - PM
RESET Reset Input Low
Serial Communication Interface - SERCOMx
PAD[3:0] SERCOM I/O Pads I/O
System Control - SYSCTRL
XIN Crystal Input Analog/Digital
XIN32 32 kHz Crystal Input Analog/Digital
XOUT Crystal Output Analog
XOUT32 32 kHz Crystal Output Analog
Timer Counter - TCx
WO[1:0] Waveform Outputs Output
Peripheral Touch Controller - PTC
X[15:0] PTC Output Analog
Y[15:0] PTC Input/Output Analog
General Purpose I/O - PORT
PA25 - PA00 Parallel I/O Controller I/O Port A I/O
PA28 - PA27 Parallel I/O Controller I/O Port A I/O
PA31 - PA30 Parallel I/O Controller I/O Port A I/O
PB17 - PB00 Parallel I/O Controller I/O Port B I/O
PB23 - PB22 Parallel I/O Controller I/O Port B I/O
PB31 - PB30 Parallel I/O Controller I/O Port B I/O