11 Peripherals Configuration Summary
The following table shows an overview of all the peripherals in the device. The IRQ Line column shows the interrupt mapping, as described in “Nested Vector Interrupt Controller” on page 30. The AHB and APB clock indexes correspond to the bit in the AHBMASK and APBMASK (x = A, B or C) registers in the Power Manager, while the Enabled at Reset column shows whether the peripheral clock is enabled at reset (Y) or not (N). Refer to the Power Manager AHBMASK, APBAMASK, APBBMASK and APBCMASK registers for details. The Generic Clock Index column corresponds to the value of the Generic Clock Selection ID bits in the Generic Clock Control register (CLKCTRL.ID) in the Generic Clock Controller. Refer to the GCLK CLKCTRL register description for details. The PAC Index column corresponds to the bit in the PACi (i = 0, 1 or 2) registers, while the Prot at Reset column shows whether the peripheral is protected at reset (Y) or not (N). Refer to “PAC – Peripheral Access Controller” for details. The numbers in the Events User column correspond to the value of the User Multiplexer Selection bits in the User Multiplexer register (USER.USER) in the Event System. See the USER register description and Table 22-6 for details. The numbers in the Events Generator column correspond to the value of the Event Generator bits in the Channel register (CHANNEL.EVGEN) in the Event System. See the CHANNEL register description and Table 22-3 for details.
Peripheral Name | Base Address | IRQ Line | AHB Clock | APB Clock | Generic Clock | PAC | Events | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Index | Enabled at Reset | Index | Enabled at Reset | Index | Index | Prot at Reset | User | Generator | SleepWalking | |||
AHB-APB Bridge A | 0x40000000 | 0 | Y | |||||||||
PAC0 | 0x40000000 | 0 | Y | |||||||||
PM | 0x40000400 | 0 | 1 | Y | 1 | N | Y | |||||
SYSCTRL | 0x40000800 | 1 | 2 | Y | 0: DFLL48M reference | 2 | N | Y | ||||
GCLK | 0x40000C00 | 3 | Y | 3 | N | Y | ||||||
WDT | 0x40001000 | 2 | 4 | Y | 1 | 4 | N | |||||
RTC | 0x40001400 | 3 | 5 | Y | 2 | 5 | N |
1: CMP0/ALARM0 2: CMP1 3: OVF 4-11: PER0-7 |
Y | |||
EIC | 0x40001800 | NMI, 4 | 6 | Y | 3 | 6 | N | 12-27: EXTINT0-15 | Y | |||
AHB-APB Bridge B | 0x41000000 | 1 | Y | |||||||||
PAC1 | 0x41000000 | 0 | Y | |||||||||
DSU | 0x41002000 | 3 | Y | 1 | Y | 1 | Y | |||||
NVMCTRL | 0x41004000 | 5 | 4 | Y | 2 | Y | 2 | N | ||||
PORT | 0x41004400 | 3 | Y | 3 | N | |||||||
AHB-APB Bridge C | 0x42000000 | 2 | Y | |||||||||
PAC2 | 0x42000000 | 0 | N | |||||||||
EVSYS | 0x42000400 | 6 | 1 | N | 4-11: one per CHANNEL | 1 | N | Y | ||||
SERCOM0 | 0x42000800 | 7 | 2 | N |
13: CORE 12:SLOW |
2 | N | Y | ||||
SERCOM1 | 0x42000C00 | 8 | 3 | N |
14:CORE 12: SLOW |
3 | N | Y | ||||
SERCOM2 | 0x42001000 | 9 | 4 | N |
15:CORE 12: SLOW |
4 | N | Y | ||||
SERCOM3 | 0x42001400 | 10 | 5 | N |
16:CORE 12: SLOW |
5 | N | Y | ||||
SERCOM4 | 0x42001800 | 11 | 6 | N |
17:CORE 12: SLOW |
6 | N | Y | ||||
SERCOM5 | 0x42001C00 | 12 | 7 | N |
18:CORE 12: SLOW |
7 | N | Y | ||||
TC0 | 0x42002000 | 13 | 8 | N | 19 | 8 | N | 0: TC |
28: OVF 29-30: MC0-1 |
Y | ||
TC1 | 0x42002400 | 14 | 9 | N | 19 | 9 | N | 1: TC |
31: OVF 32-33: MC0-1 |
Y | ||
TC2 | 0x42002800 | 15 | 10 | N | 20 | 10 | N | 2: TC |
34: OVF 35-36: MC0-1 |
Y | ||
TC3 | 0x42002C00 | 16 | 11 | N | 20 | 11 | N | 3: TC |
37: OVF 38-39: MC0-1 |
Y | ||
TC4 | 0x42003000 | 17 | 12 | N | 21 | 12 | N | 4: TC |
40: OVF 41-42: MC0-1 |
Y | ||
TC5 | 0x42003400 | 18 | 13 | N | 21 | 13 | N | 5: TC |
43: OVF 44-45: MC0-1 |
Y | ||
TC6 | 0x42003800 | 19 | 14 | N | 22 | 14 | N | 6: TC |
46: OVF 47-48: MC0-1 |
Y | ||
TC7 | 0x42003C00 | 20 | 15 | N | 22 | 15 | N | 7: TC |
49: OVF 50-51: MC0-1 |
Y | ||
ADC | 0x42004000 | 21 | 16 | Y | 23 | 16 | N |
8: START 9: SYNC |
52: RESRDY 53: WINMON |
Y | ||
AC | 0x42004400 | 22 | 17 | N |
24: DIG 25: ANA |
17 | N | 10-11: COMP0-1 |
54-55: COMP0-1 56: WIN0 |
Y | ||
DAC | 0x42004800 | 23 | 18 | N | 26 | 18 | N | 12: START | 57: EMPTY | Y | ||
PTC | 0x42004C00 | 24 | 19 | N | 27 | 19 | N | 13: STCONV |
58: EOC 59:WCOMP |