26.9 Register Summary - I2C Host
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||
15:8 | ||||||||||
23:16 | SDAHOLD[1:0] | PINOUT | ||||||||
31:24 | LOWTOUT | INACTOUT[1:0] | ||||||||
0x04 | CTRLB | 7:0 | ||||||||
15:8 | QCEN | SMEN | ||||||||
23:16 | ACKACT | CMD[1:0] | ||||||||
31:24 | ||||||||||
0x08 | DBGCTRL | 7:0 | DBGSTOP | |||||||
0x09 | Reserved | |||||||||
0x0A | BAUD | 7:0 | BAUD[7:0] | |||||||
15:8 | BAUDLOW[7:0] | |||||||||
0x0C | INTENCLR | 7:0 | SB | MB | ||||||
0x0D | INTENSET | 7:0 | SB | MB | ||||||
0x0E | INTFLAG | 7:0 | SB | MB | ||||||
0x0F | Reserved | |||||||||
0x10 | STATUS | 7:0 | CLKHOLD | LOWTOUT | BUSSTATE[1:0] | RXNACK | ARBLOST | BUSERR | ||
15:8 | SYNCBUSY | |||||||||
0x12 ... 0x13 | Reserved | |||||||||
0x14 | ADDR | 7:0 | ADDR[7:0] | |||||||
15:8 | ||||||||||
0x16 ... 0x17 | Reserved | |||||||||
0x18 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 |