26.4 Signal Description

Signal NameTypeDescription
PAD[0]Digital I/OSDA
PAD[1]Digital I/OSCL
PAD[2]Digital I/OSDA_OUT (4-wire operation)
PAD[3]Digital I/OSCL_OUT (4-wire operation)

One signal can be mapped on several pins.

Not all the pins are I2C pins. The pins supporting the 400 kHz I2C mode are detailed in Table 6-1. PORT Function Multiplexing (see column "type”).