14.6.4.2 Generic Clock Enable after Reset

The Generic Clock Controller must be able to provide a generic clock to some specific peripherals after a reset. That means that the configuration of the Generators and generic clocks after Reset is device-dependent.

Refer to GENCTRL.ID for details on GENCTRL reset.

Refer to GENDIV.ID for details on GENDIV reset.

Refer to CLKCTRL.ID for details on CLKCTRL reset.