28.8.3 Average Control

Name: AVGCTRL
Offset: 0x02
Reset: 0x00
Property: Write-Protected

Bit 76543210 
  ADJRES[2:0]SAMPLENUM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:4 – ADJRES[2:0] Adjusting Result / Division Coefficient

These bits define the division coefficient in 2n steps.

Bits 3:0 – SAMPLENUM[3:0] Number of Samples to be Collected

These bits define how many samples should be added together.The result will be available in the Result register (RESULT). Note: if the result width increases, CTRLB.RESSEL must be changed.

SAMPLENUM[3:0]NameDescription
0x011 sample
0x122 samples
0x244 samples
0x388 samples
0x41616 samples
0x53232 samples
0x66464 samples
0x7128128 samples
0x8256256 samples
0x9512512 samples
0xA10241024 samples
0xB-0xFReserved