19.8.10 Configuration n
Name: | CONFIG |
Offset: | 0x18 + n*0x04 [n=0..1] |
Reset: | 0x00000000 |
Property: | Write-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FILTENx | SENSEx[2:0] | FILTENx | SENSEx[2:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FILTENx | SENSEx[2:0] | FILTENx | SENSEx[2:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FILTENx | SENSEx[2:0] | FILTENx | SENSEx[2:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FILTENx | SENSEx[2:0] | FILTENx | SENSEx[2:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31, 27, 23, 19, 15, 11, 7,3 – FILTENx Filter 0 Enable [x=7..0]
0: | Filter is disabled for EXTINT[n*8+x] input. |
1: | Filter is enabled for EXTINT[n*8+x] input. |
Bits 30:28, 26:24, 22:20, 18:16, 14:12, 10:8, 6:4, 2:0 – SENSEx Input Sense 0 Configuration [x=7..0]
SENSE0[2:0] | Name | Description |
---|---|---|
0x0 | NONE | No detection |
0x1 | RISE | Rising-edge detection |
0x2 | FALL | Falling-edge detection |
0x3 | BOTH | Both-edges detection |
0x4 | HIGH | High-level detection |
0x5 | LOW | Low-level detection |
0x6-0x7 | Reserved |