19.8.3 Non-Maskable Interrupt Control
Name: | NMICTRL |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NMIFILTEN | NMISENSE[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – NMIFILTEN Non-Maskable Interrupt Filter Enable
Value | Description |
---|---|
0 | NMI filter is disabled. |
1 | NMI filter is enabled. |
Bits 2:0 – NMISENSE[2:0] Non-Maskable Interrupt Sense
These bits define on which edge or level the NMI triggers.
NMISENSE[2:0] | Name | Description |
---|---|---|
0x0 | NONE | No detection |
0x1 | RISE | Rising-edge detection |
0x2 | FALL | Falling-edge detection |
0x3 | BOTH | Both-edges detection |
0x4 | HIGH | High-level detection |
0x5 | LOW | Low-level detection |
0x6-0x7 | Reserved |